CUIのIGBTおよびSiCドライバーのDC-DCコンバータは、1W~3Wの範囲です。これらのDC-DCコンバータは、9~20Vdcの電圧、UL/cUL安全認証、-40~+105°Cの拡張温度範囲を備えたデュアル絶縁出力をコンパクトなシングル・インライン・パッケージ・タイプ(SIP)で提供します。継続的な短絡保護を備えた当社のIGBTおよびSiCドライバーのDC-DCコンバータは、フォームファクタを縮小し、効率を改善するためにSiCがますます利用されている、さまざまな風力発電、製造、ソーラーパネルアプリケーションに最適です。