The TJ-100 series is a family of encapsulated ac-dc power supplies housed in a compact, low profile board mount package. Outputting 100 W of continuous power, these single output, encapsulated modules feature a universal 90 ~ 264 Vac input voltage range, an extended peak power rating, and a wide operating temperature range from -40 to 85°C, which makes them ideal for instrumentation, telecom, and industrial control applications.
製品番号 | 電力(W) | 出力電圧(VDC) | 出力電流(A) | 安全認証 |
---|---|---|---|---|
TJ-100-12 | 100 | 12 | 8.4 | cUL/UL, CE, UKCA |
TJ-100-24 | 100 | 24 | 4.2 | cUL/UL, CE, UKCA |
TJ-100-28 | 100 | 28 | 3.6 | cUL/UL, CE, UKCA |
TJ-100-36 | 100 | 36 | 2.8 | cUL/UL, CE, UKCA |
TJ-100-48 | 100 | 48 | 2.1 | cUL/UL, CE, UKCA |