Surface Mount, Non-Isolated Dc-Dc Converter Offers Extreme Efficiency at a Low Cost

04/07/2020


Surface Mount, Non-Isolated Dc-Dc Converter Offers Extreme Efficiency at a Low Cost

CUI Inc today announced the addition of its first four contact, surface mount, non-isolated converter to its dc-dc converter line. The ultra-thin VXO78-500-M features a 500mA output current, no-load input current as low as 0.2mA and a wide -40 to +85°C temperature range. This regulated dc-dc converter offers a wide 4.75 to 36 Vdc input voltage range, short-circuit protection and 4-SMD reflow solderability in an ultra-compact SMT package with half-vias corners.

Unlike linear regulators, this ultra-compact, surface mount dc-dc converter offers a remote on/off pin and extreme efficiency (up to 95%), making the VXO78-500-M an ideal solution for applications where board space is at a premium and maximizing energy efficiency is a concern. General applications for the VXO78-500-M include ITE (commercial), controls and electronics that require a wide input at a low cost.

The VXO78-500-M is available immediately with prices starting at $2.52 per unit at 100 pieces through distribution. Please contact CUI for OEM pricing or modified & custom designs.

  • Summary
  • Product name: VXO78-500-M
  • Availability: Stock to 9 weeks
  • Possible users: ITE (Commercial), Controls, Wide Input Electronics, Linear Regulator Alternative
  • Primary features: UL/EN/IEC 62368 Certified, Up to 95% Efficiency, Remote on/off pin
  • Cost: $2.52 per unit at 100 pieces through distribution

Press Images

Web | Print
 
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink