High-Density, Quarter Brick Dc-Dc Converters for Railway Applications

03/23/2021


High-Density, Quarter Brick Dc-Dc Converters for Railway Applications

CUI Inc, a Bel group company, today announced the addition of two 75 and 100 watt high-density, quarter brick dc-dc series to its isolated dc-dc converter line. These new compact products utilize the latest technology, allowing for a much smaller footprint while maintaining high operating efficiency up to 94%. These converters are additionally designed to meet the latest regulatory requirements for EN 62368-1.

These dc-dc converter models offer a wide input in a more compact quarter brick package, making it ideally suited for railway, data, telecom, and industrial applications where a large amount of power is needed in a smaller footprint.


Press Images

Web | Print
 
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink