非絶縁型DC-DCコンバータ

ポイントオブロード(POL)での効率を最大化するCUIの0.3〜5 Aの非絶縁型DC-DCコンバータのラインは、様々な非絶縁POLコンバータとDCスイッチング・レギュレータで構成されています。リニアLM78XXおよびLM79XXレギュレータのドロップインの代替品として設計された当社のDCスイッチング・レギュレータファミリーは、0.3Aから3Aの範囲で、効率を最大97%向上。非常にコンパクトで効率的なソリューションを実現しています。5Aでは、当社の非絶縁型POL DC-DCコンバータは、最大で94%の効率を提供し、SIPとSMTパッケージのタイプがあります。当社の非絶縁型DC-DCコンバータはすべて、モデルに応じて調整された出力、リモートオン/オフ制御、出力トリムのオプションなどが装備されています。

 
}
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink