Your July round-up of the latest electronic news, products and resources from CUI

 

ニュースとイベント

 

New Manufacturers' Rep:Platinum Associates

CUI added Platinum Associates as their manufacturing sales representative in the Southern California region in May.With over 20 years of technical sales experience, Platinum Associates' reputation and customer commitment make them an important partnership for CUI in the highly strategic SoCal market.



 

▶ Learn More

 

CUI Becomes Exclusive Hardware Designer in Expanded VPS Partnership

CUI has entered into an agreement to be the exclusive third party hardware design and development provider for Virtual Power Systems (VPS), a cutting-edge Software Defined Power® company.This agreement further expands the previously announced partnership between CUI and VPS, as both continue to set a new standard for an efficient Software Defined Power® infrastructure.CUI is now VPS's sole design partner of hardware for their ICE (Intelligent Control of Energy) solution.

▶ Learn More

 

New Products

10 W Ac-Dc Power Supplies with Integrated USB Connector

CUI's new line of wall plug-in, ac-dc power supplies feature an integrated USB connector, fixed and interchangeable ac blade options, and some of the smallest packages of their kind.The 10 W SMI10-USB, SWI10-N-USB, and SWI10-E-USB series are all designed to meet the stringent average efficiency and no-load power requirements mandated by the US Department of Energy (DoE) Level VI standards and the European Union's proposed January 2018 CoC Tier 2 directive.

  • Up to 10 W continuous power
  • DoE Level VI and CoC Tier 2 efficiencies
  • No-load power consumption as low as < 0.075 W
  • Integrated USB input connector
  • Fixed and interchangeable ac blade options
  • 数々の安全認証を取得
  • 過電流、過電圧、および短絡に対する保護機能を搭載

SMI10-USB / SWI10-N-USB / SWI10-E-USB

4 mm to 9 mm SMT Micro Buzzers

Ideal for a range of portable equipment applications, CUI's magnetic and piezo transducer micro buzzers are housed in compact, surface-mount packages ranging from 4 mm x 4 mm to 9 mm x 9 mm.The buzzers feature low profiles starting at 1.9 mm and sound pressure levels from 65 dB up to 80 dB at 10 cm.

  • コンパクトなフットプリント
  • Low-profile SMT packages
  • 外部駆動
  • リフローはんだ付け対応

View Micro Buzzers

リソース

Peeling Back the Onion on Point-of-Load Modules

In this article published by Electronic Design, Aaron Yarnell, CUI's Field Applications Engineering Manager, looks beyond typical marketing specifications by delving into some of the key differences in point-of-load dc-dc converter performance and how they relate to your specific system design.

Read Article

Rotary Encoders Join the Industrial Internet of Things (IIoT)

The progressive use of diagnostic data in today's complex designs is dramatically reducing down time.This paper discusses how CUI's AMT encoders are providing valuable diagnostic information in machine-to-machine communication systems.

Read Paper

Future Electronics社のetech ALERTがCUIのNovum®デジタルPOLモジュールを特集

As the world continue to connect at a rapid pace, integrated circuit advances have forced engineers to seek out solutions to address increasingly-complex power requirements at the board level.This etech ALERT by Future Electronics highlights CUI's family of digital POL dc-dc converters with industry leading efficiencies, advanced compensation algorithms, and a suite of programmable digital features.

Watch Video

20050 SW 112th Avenue
Tualatin, OR 97062
1-800-275-4899
www.cui.com

            

 

Powered By OneLink