ニュースとイベント

 

CUI Launches Localized Websites

To better support international customers, CUI recently launched three translated versions of www.cui.com.

German www.de.cui.com
Japanese www.jp.cui.com
Chinese www.cn.cui.com

The sites can be accessed directly or via a language toggle in the sub-navigation bar of our global website.This is another step in our initiative to provide better online and on-the-ground support to engineers globally.

 

CUIが中央ヨーロッパでのサポートを拡大

CUI recently announced that their UK-based manufacturers’ rep Ismosys and German-based ActiveRep have entered into a strategic partnership.The newly established pan European partnership will provide immediate benefits to CUI’s customers through an increase in on-the-ground support and resources in Central Europe, including Germany, Austria, and Switzerland.


 

▶ Learn More

 

New Products

超小型5 W USBウォールマウントアダプタがレベルVI規格に適合

The SWI5-N and SWI5-E are a line of ultra-compact 5 W wall plug adapters for the North American, Japanese, and European markets designed to meet the new Level VI efficiency standards.The adapters are among the industry’s smallest ac-dc power supplies to integrate a USB connector, making them ideally suited for a wide range of consumer applications.

  • Up to 5 W continuous power
  • レベルVI対応の効率
  • 超小型ケース
  • ユニバーサル入力電圧範囲
  • No load power consumption < 0.075 W
  • 統合USBコネクター
  • 過電流、過電圧、および短絡に対する保護機能を搭載
  • UL/cUL, PSE, GS and LPS safety approvals

SWI5-N Series / SWI5-E Series

パワーオーバーイーサネット(PoE)アプリケーションに最適な3kWプラチナ・フロントエンドAC-DC電源

The PSE-3000-54 is a 3000 W hot-swappable front-end ac-dc power supply delivering 54 V for Power-Over-Ethernet (POE) applications.Featuring Platinum efficiency, PMBus communication, N+1 redundancy, and a compact 1U case, this power supply is ideal for mission critical POE designs.

  • Up to 3000 W continuous power
  • Platinum Efficiency
  • PoE output isolation; (1500 Vrms to ground)
  • High power density - 33.48 W/in3
  • PMBus communication for monitoring and control
  • 速度制御を使用したデュアル・ファン強制冷却
  • 前面から背面(-F)および背面から前面(-B)のエアフロー・バージョン
  • 力率補正
  • 冗長(N+1)操作
  • ホットスワップ機能用のブラインドメイト接続
  • 定電力(CP)モード
  • EN61000-3-2に従った高調波補正、クラスA適合
  • ドループ電流共有
  • AC入力、DC出力および信号用のシングルI/Oコネクター
  • リモートオン/オフ制御
  • パワーグッド信号
  • 3.3 V or 5 V standby voltage

PSE-3000-54シリーズ

リソース

In this article published by Electronic Products, Jeff Schnabel, CUI's VP of Global Marketing, outlines the new Level VI efficiency regulations set to go into effect in February 2016.また、この新しい法律が、米国市場向けの外部AC-DCアダプタを使用した製品を設計するOEMに与える影響にもスポットを当てています。

Read It Now

AMT10モジュラー・エンコーダー・シリーズの取り付け

In this new video produced by CUI, watch the full process of assembling and mounting the AMT10 modular encoder onto a motor.

Watch It Now

Contest

低電力DC-DCコンバータ

CUI has developed a comprehensive line of 1~3 W isolated dc-dc converters that are available in SIP, DIP and SMT packages.Offering high efficiency and an operating temperature range up to ‑40°~105°C, these low power modules are ideal for reliably converting and isolating dc voltage in mixed analog/digital circuits, test & measurement equipment, process & machine controls and telecom applications.

Question:CUI's line of low power dc-dc converters offer antistatic protection up to __ kV?

Submit your answer to contest@cui.com.

(One winner will be selected on 2015年10月2日 and notified via email.)

20050 SW 112th Avenue
Tualatin, OR 97062
1-800-275-4899
www.cui.com

            

 

Powered By OneLink