Ultra-Compact 50 W Dc-Dc Converter Cuts Board Space And Cost in Telecommunications, Industrial and ITE Applications

11/05/2013


Ultra-Compact 50 W Dc-Dc Converter Cuts Board Space And Cost in Telecommunications, Industrial and ITE Applications

2 x 1” package equipped with EMC shielding, precise voltage regulation and high efficiency figures across the entire input range

CUI Inc has announced one of the industry's smallest 50 W dc-dc converters, the PQA50-D. The series’ feature set makes it ideally suited for IT equipment, telecom and industrial systems.

The dc-dc converter series is a low cost, high performance family with a 2 x 1 inch (50.8 x 25.4 mm) footprint – an industry standard size for less powerful devices. It incorporates six sided metal shielding for improved EMC performance and efficiency up to 93%.

The converters maintain high efficiency figures across the entire input voltage range - including under light loads, making the PQA50-D series ideal for designs where minimizing power consumption at various operating conditions is a priority.

The single output isolated dc-dc converter modules feature a 2:1 input range and are available with an 18~36 Vdc or 36~75 Vdc input voltage range and 3.3, 5, 12, 15 or 24 Vdc output voltages.

The series has 1500 Vdc input-to-output isolation and protections for output over voltage, short circuit, over load, and input under voltage.

The series offers precise voltage regulation, featuring load regulation of +/- 1% max. from 10% to 100% load and line regulation of +/- 0.5% max. Additional features of the new PQA50-D series include an operating temperature range of -40~85 °C, remote on/off control, and voltage adjustability of +/- 10%.

The PQA50-D series is now available through distribution with prices starting at $85.12 for 100 pieces. OEM pricing is available upon request.

Summary
Product name: PQA50-D series
Availability: 8-10 weeks
Possible users: ITE, telecommunication, industrial market
Primary features: 2”x 1” ultra compact package, six-sided shielded case, -40~85 °C operating temp range
Cost: Prices start at $85.12 for 100pcs through distribution.

View details for the PQA50-D series

 
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink