CUIからの次世代DC500mAスイッチングレギュレーターシリーズのご紹介

2013年5月14日


CUIからの次世代DC500mAスイッチングレギュレーターシリーズのご紹介

CUI Incは、第2世代の定格500mA非絶縁型スイッチングレギュレーターシリーズを発表しました。弊社の新しいP7805-Sシリーズは、単位当りの低コストで、電力密度の向上、効率の改善、およびリップルとノイズの減少など、いくつかのアップグレードを実施しました。

このシリーズは、96%以上の効率を実現し、全入力範囲に渡って高効率な定格を維持する事ができます。更にDC32Vの高入力電圧で95%以上の効率を提供します。

The P7805-S has been designed as a high performance, drop-in alternative to LMXX78 and LMXX79 linear regulators, eliminating the need for a heat sink. このデバイスは電池駆動でエネルギー効率と組込みスペースが重要なポータブル装置をターゲットとしています。

P7805-Sシリーズは、出力電圧の設定に沿って様々な広い入力電圧範囲(DC4.75~32V)を誇ります。出力電圧範囲は、DC1.5、1.8、2.5、3.3、5、6.5、9、12、及び15Vです。

To address LMXX79 applications, CUI has designed all units in the series with the added capability of supporting a positive to negative voltage conversion, increasing the series’ flexibility.

各ユニットはTO-220パッケージと互換性のある、外形寸法11.60 x 7.50 x 10.20mmのコンパクトな3ピンSIPパッケージに収納されており、動作温度は工業規格の-40~+85℃です。特徴として短絡保護と過熱保護回路を有しており、平均故障間隔時間(MTBF)は200万時間です。

さらに、CUIは入力レンジ全体のリップルとノイズ性能を20~30mVp-p改善することにより、出力側のLCフィルタを不要とし、ボードスペースと部品コストの削減を可能としました。

P7805-Sシリーズの価格は、500個からの単価が$4.38です。OEM価格についてはシーユーアイ・ジャパンまでお問い合わせください。

概要
製品名:P7805-Sシリーズ
納期:4週間
対象ユーザー:効率とボードスペースに懸念を持つ旧リニアレギュレーターのユーザー
主な特長:高効率、低リップル・ノイズ、コンパクト
コスト:500個単位 $4.38から

P7805-Sシリーズの詳細はこちら

 
Powered by Translations.com GlobalLink OneLink SoftwarePowered By OneLink