Ac-Dc Power Supplies Ensure Continuous Operation with Addition of Battery Charging and Back-Up Features

2014年6月17日


Ac-Dc Power Supplies Ensure Continuous Operation with Addition of Battery Charging and Back-Up Features

CUI Inc announced the release of a new ac-dc power supply family targeting applications that demand 100% uptime.Available in 75 W, 100 W and 155 W configurations, the PSF series is designed with built-in battery charging and back-up functionality. Under normal operating conditions, the units are able to charge the stand-by battery and also supply direct power to the load.In the event of electrical power (AC) failure, the PSF series automatically switches to DC power from the battery source to ensure continuous operation of the system.

The PSF series accommodates a universal input voltage of 90~264 Vac and is available in two different output formats.The dual output version features 13.8 V and 27.6 V – one output goes towards powering the load, while the other output is available to charge the battery.The triple output models include an additional 5 V, 3A regulated output. The PSF series comes with built-in protections that add a great deal of flexibility and decrease complexity for the system designer.Protections include brownout (due to low AC input voltage), battery low cut-off, and battery polarity by resettable fuse.These features are in addition to over-load, output over-voltage, constant current limit, and short circuit protections.

The series is available in form factors that include open frame and enclosed versions, with or without a built-in fan.All models carry UL/cUL and TUV 60950-1 safety certifications for ITE, commercial and industrial equipment.

The PSF series is available through distribution with prices starting at $73.59 per unit at 100 pieces.OEM価格についてはシーユーアイ・ジャパンまでお問い合わせください。

概要
Product name: PSF-75 Series, PSF-75-CNF Series, PSF-100 Series, PSF-100-CNF Series, PSF-155-CF Series, PSF-155-CNF Series 
納期:10-12 weeks for production
ターゲット市場:Commercial and industrial applications designed for security systems, surveillance, signage, CCTV, motion detectors, ticketing machines, etc.
主な特長:Battery charging function and battery back-up system (batteries not included)
コスト:Starting at $73.59 per unit through distribution for 100 pieces of the PSF-100 series.




 
Powered By OneLink