高効率

Desktop and Wall Plug Adapters from 5 to 150 W

 

Keep Your Design Ahead of the Latest Regulations


CUI's comprehensive line of compliant external ac-dc power supplies ranging from 5 to 150 W are designed to keep you one step ahead of rapidly evolving global efficiency regulations, including the DoE’s Level VI and the EU’s proposed CoC Tier 2.The adapters feature a range of voltage options, safety approvals and no-load power consumption as low as 0.075 W. From our desktop power supplies to our fixed-blade and interchangeable blade wall adapters, we have set out to utilize the latest in green power technology to keep your product running at its peak performance.

Design engineers who select a CUI power adapter for their application receive:

グローバル・リソース

Collaborative Support

Our Sales, Customer Service and Application Engineering teams are here to ensure your project is a success.
サービス

Compliance Assurance

You can rely on us to keep your design in compliance with international regulations.
市場に出るまでの時間

Low Risk

CUI’s proven external adapters are designed with high quality materials and meet a range of stringent application requirements.

Tell Us About Your Power Requirements

Stay current with product and resource email's from CUI.

Your privacy is important to us.

Browse Models

パッケージ
 
デスクトップ
ウォールマウント
出力電圧(VDC)
 
3.3
5
5.9
5.95
7.5
9
12
15
16
18
19
24
36
48

データシート

SWI5-Eシリーズ
5W,DoEレベルVIおよびCoCティア2効率,ヨーロッパ向け入力ブレード,ウォールマウントアダプタ,AC-DC電源
今すぐ見る
SWI12-SCシリーズ
12W,DoEレベルVI対応の効率,米国向け入力ブレード,スクリュー端子コネクター,ウォールマウントアダプタ,AC-DC電源
今すぐ見る
SWI24-SCシリーズ
24W,DoEレベルVI対応の効率,米国向け入力ブレード,スクリュー端子コネクター,ウォールマウントアダプタ,AC-DC電源
今すぐ見る
 
Powered By OneLink